Letzte Aktualisierung: April 16 2026 23:39:34.

EIC 170
Adapter cable with electronics for the adaptation of encoder signals

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIC 170
Adapter cable with electronics for the adaptation of encoder signals
Input signal: Square-wave signal;
TTL-Level, push-pull
output
D-sub connector, metal
housing, 2-row, without
locking screws, female,
9-pin
Output signal: sinusoidal current signals
(11 µApp)
D-sub connector, metal
housing, 2-row, with
locking screws, male,
9-pin
Max. scanning frequency:75.00 kHz
Reference mark: without
Fault detection signal: no specified value
Reversal hysteresis: without
Power supply: 5 V (+-5 %)
Cable type: PVC Ø 5.0 mm
Cable length: 0.30
Special characteristics, interface electronics: none
ID number
ID number
683201-04
Input signal
Input signal
Square-wave signal; TTL-Level, push-pull output D-sub connector, metal housing, 2-row, without locking screws, female, 9-pin
Output signal
Output signal
sinusoidal current signals (11 µApp) D-sub connector, metal housing, 2-row, with locking screws, male, 9-pin
Max. scanning frequency
Max. scanning frequency
75.00 kHz
Reference mark
Reference mark
without
Fault detection signal
Fault detection signal
no specified value
Reversal hysteresis
Reversal hysteresis
without
Power supply
Power supply
5 V (+-5 %)
Cable type
Cable type
PVC Ø 5.0 mm
Cable length
Cable length
0.30
Special characteristics, interface electronics
Special characteristics, interface electronics
none
SCIP ID
SCIP ID
bebf12e2-1aba-417f-a013-008cd6dd80da
Downloads / CAD / Mounting / Documentation