Letzte Aktualisierung: April 08 2026 23:30:39.
Adapter cable
for different connector connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for different connector connection
Cable type: PVC Ø 5.0 mm
Cable design: 3x2x0.05+2x0.24
Cable length: 0.30 m
1.0 feet
Encoder side: no specified value
Side of subsequent D-sub connector, metal
electronic: housing, 2-row, with
locking screws, male,
9-pin
Company identification: Acu-Rite
for different connector connection
Cable type: PVC Ø 5.0 mm
Cable design: 3x2x0.05+2x0.24
Cable length: 0.30 m
1.0 feet
Encoder side: no specified value
Side of subsequent D-sub connector, metal
electronic: housing, 2-row, with
locking screws, male,
9-pin
Company identification: Acu-Rite
ID number
ID number
683201-07
Cable type
Cable type
PVC Ø 5.0 mm
Cable design
Cable design
3x2x0.05+2x0.24
Cable length
Cable length
0.30 m 1.0 feet
Encoder side
Encoder side
no specified value
Side of subsequent D-sub connector, metal
electronic
electronic
housing, 2-row, with locking screws, male, 9-pin
Company identification
Company identification
Acu-Rite
SCIP ID
SCIP ID
5fe0ff56-21e3-466b-b490-1950a7d7c335