Letzte Aktualisierung: April 16 2026 23:39:34.

MSB ERA 7401C
Scale tape for incremental built-in encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSB ERA 7401C
Scale tape for incremental built-in encoder
without integral bearing Line count: 10000
Scale tape version: Segment internal, scale
tape non-shortened, with
fastener
Nominal increment of coded reference marks,
reference marks: nominal increment = 1000
grating periods
Grating period: 40.0 µm
Operating temperature: -10/+50 °C
Maximum rotational speed: no specified value
Protection rating: IP00 (EN60529)
Special characteristics,rotational encoders:
ID number
ID number
688643-01
without integral bearing Line count
without integral bearing Line count
10000
Scale tape version
Scale tape version
Segment internal, scale tape non-shortened, with fastener
Nominal increment of coded reference marks,
reference marks
reference marks
nominal increment = 1000 grating periods
Grating period
Grating period
40.0 µm
Operating temperature
Operating temperature
-10/+50 °C
Maximum rotational speed
Maximum rotational speed
no specified value
Protection rating
Protection rating
IP00 (EN60529)
Special characteristics,rotational encoders
Special characteristics,rotational encoders
Downloads / CAD / Mounting / Documentation