Letzte Aktualisierung: April 09 2026 23:29:38.

AE ENC 150

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AE ENC 150
Grating period: 20.000 µm
Output signal: Single ended TTL output
Resolution: 5 µm at 4-fold evaluation
Power supply: 5V+-5%
Electrical connection: Connector with bayonet
catch, male 6-pin
Cable type: PVC Ø 5.0 mm with armor Ø
8.25 mm
Cable length: 3.00 m
10.0 foot
120 inch
Company identification: Acu-Rite
ID number
ID number
691057-25
Grating period
Grating period
20.000 µm
Output signal
Output signal
Single ended TTL output
Resolution
Resolution
5 µm at 4-fold evaluation
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
Connector with bayonet catch, male 6-pin
Cable type
Cable type
PVC Ø 5.0 mm with armor Ø 8.25 mm
Cable length
Cable length
3.00 m 10.0 foot 120 inch
Company identification
Company identification
Acu-Rite