Letzte Aktualisierung: April 16 2026 23:39:34.

TT 460
3-D touch trigger probe for the measurement and inspection of tools.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TT 460
3-D touch trigger probe for the measurement and inspection of tools.
Fastening type: Fixing clamp fastening
Stylus geometry: Ø 40 mm probe contact
Protection rating: IP68 (EN60529)
Power supply: 1.2-3.6V
Output signal: Radio/infrared
transmission
Operating temperature: +10/+40 °C
Cable type: w/o cable
Electrical connection: no specified value
ID number
ID number
728346-01
Fastening type
Fastening type
Fixing clamp fastening
Stylus geometry
Stylus geometry
Ø 40 mm probe contact
Protection rating
Protection rating
IP68 (EN60529)
Power supply
Power supply
1.2-3.6V
Output signal
Output signal
Radio/infrared transmission
Operating temperature
Operating temperature
+10/+40 °C
Cable type
Cable type
w/o cable
Electrical connection
Electrical connection
no specified value
Downloads / CAD / Mounting / Documentation