Letzte Aktualisierung: April 09 2026 23:29:38.

TT 160
3-D touch trigger probe for the measurement and inspection of tools.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TT 160
3-D touch trigger probe for the measurement and inspection of tools.
Fastening type: Fixing clamp fastening
Stylus geometry: Ø 25 mm probe contact
Protection rating: IP68 (EN60529)
Power supply: 10V...30V
Output signal: Square-wave signals, HTL
levels
Operating temperature: +10/+40 °C
Cable type: w/o cable
Electrical connection: Flange socket M12, male,
8-pin
ID number
ID number
729763-02
Fastening type
Fastening type
Fixing clamp fastening
Stylus geometry
Stylus geometry
Ø 25 mm probe contact
Protection rating
Protection rating
IP68 (EN60529)
Power supply
Power supply
10V...30V
Output signal
Output signal
Square-wave signals, HTL levels
Operating temperature
Operating temperature
+10/+40 °C
Cable type
Cable type
w/o cable
Electrical connection
Electrical connection
Flange socket M12, male, 8-pin
SCIP ID
SCIP ID
8bc69c16-7bce-4d36-9c25-c91995df6837
Downloads / CAD / Mounting / Documentation