Letzte Aktualisierung: April 09 2026 23:29:38.
Adapter cable
Connector, female, 5+7-pin (armored) Connector, male, 6-pin (armored)
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
Connector, female, 5+7-pin (armored) Connector, male, 6-pin (armored)
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 3x2x0.14+8x0.5
Number of shields: 1
Cable length: 6.00 m
Connector, female, 5+7-pin (armored) Connector, male, 6-pin (armored)
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 3x2x0.14+8x0.5
Number of shields: 1
Cable length: 6.00 m
ID number
ID number
733406-06
Cable type
Cable type
PUR Ø 8.0 mm
Color
Color
black
Cable design
Cable design
3x2x0.14+8x0.5
Number of shields
Number of shields
1
Cable length
Cable length
6.00 m
SCIP ID
SCIP ID
a67bb3bb-0df9-4284-9cdb-ec83fe2ded99