Letzte Aktualisierung: April 15 2026 23:37:39.
Connecting cable
for encoder connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
for encoder connection
Cable type: PUR Ø 8.0 mm
Cable design: 6x2x0.16+4x0.5
Cable length: 5.00 m
Encoder side: D-sub connector, 2-row,
without locking screws,
female, 15-pin
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws, male,
15-pin
for encoder connection
Cable type: PUR Ø 8.0 mm
Cable design: 6x2x0.16+4x0.5
Cable length: 5.00 m
Encoder side: D-sub connector, 2-row,
without locking screws,
female, 15-pin
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws, male,
15-pin
ID number
ID number
735541-05
Cable type
Cable type
PUR Ø 8.0 mm
Cable design
Cable design
6x2x0.16+4x0.5
Cable length
Cable length
5.00 m
Encoder side
Encoder side
D-sub connector, 2-row, without locking screws, female, 15-pin
Side of subsequent D-sub connector, 2-row,
electronic
electronic
with locking screws, male, 15-pin
SCIP ID
SCIP ID
be552c8c-a150-4fdb-b382-1c00aff40f54