Letzte Aktualisierung: April 09 2026 23:29:38.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 6.0 mm with braiding
Ø 6.6 mm
Cable design: 6x2x0.19 mm²
Cable length: 6.00 m
Encoder side: Coupling M12, 14-pin
Side of subsequent electronic: Coupling M23, male, 12-pin
Color: without color
ID number
ID number
737903-06
Cable type
Cable type
PUR Ø 6.0 mm with braiding Ø 6.6 mm
Cable design
Cable design
6x2x0.19 mm²
Cable length
Cable length
6.00 m
Encoder side
Encoder side
Coupling M12, 14-pin
Side of subsequent electronic
Side of subsequent electronic
Coupling M23, male, 12-pin
Color
Color
without color
SCIP ID
SCIP ID
3f5370e2-1694-488d-bc61-98683fdf780d
Downloads / CAD / Mounting / Documentation