Letzte Aktualisierung: April 16 2026 23:39:34.

TS 260
Workpiece touch probe

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TS 260
Workpiece touch probe
Repeatability: 2.00 µm
Output signal: Square-wave signals, HTL
levels
Power supply: 10-30
Electrical connection: Flange socket M12, male,
8-pin
Cable type: w/o cable
Cable outlet: axial
Stylus geometry: TK11
Set of T403 (L=40 mm,
ball Ø 3 mm) and T404
(L=40 mm, ball Ø 4 mm,
shaft Ø 2 mm, with rated
break point)
Tool holder: V02
Fastening Kit
Axial deflection force: 3.0 N
Housing material: Steel, stainless
(1.4104)
Special characteristics, touch probes: reduced gauging force
ID number
ID number
738082-03
Repeatability
Repeatability
2.00 µm
Output signal
Output signal
Square-wave signals, HTL levels
Power supply
Power supply
10-30
Electrical connection
Electrical connection
Flange socket M12, male, 8-pin
Cable type
Cable type
w/o cable
Cable outlet
Cable outlet
axial
Stylus geometry
Stylus geometry
TK11 Set of T403 (L=40 mm, ball Ø 3 mm) and T404 (L=40 mm, ball Ø 4 mm, shaft Ø 2 mm, with rated break point)
Tool holder
Tool holder
V02 Fastening Kit
Axial deflection force
Axial deflection force
3.0 N
Housing material
Housing material
Steel, stainless (1.4104)
Special characteristics, touch probes
Special characteristics, touch probes
reduced gauging force
SCIP ID
SCIP ID
df586aaf-dc7e-4d8a-857b-81c2e937e308
Downloads / CAD / Mounting / Documentation