Letzte Aktualisierung: April 09 2026 23:29:38.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 6.0 mm
Cable design: 6x2x0.19 mm²
Cable length: 9.00 m
Encoder side: Coupling M12, 14-pin
Side of subsequent Connector, M.D. ribbon,
electronic: locking mechanism using
latch, female, 15-pin in
housing 20-pin
ID number
ID number
745574-09
Cable type
Cable type
PUR Ø 6.0 mm
Cable design
Cable design
6x2x0.19 mm²
Cable length
Cable length
9.00 m
Encoder side
Encoder side
Coupling M12, 14-pin
Side of subsequent Connector, M.D. ribbon,
electronic
electronic
locking mechanism using latch, female, 15-pin in housing 20-pin
SCIP ID
SCIP ID
1d1e5ac1-5895-4751-ab26-c66af89d1262
Downloads / CAD / Mounting / Documentation