Letzte Aktualisierung: April 16 2026 23:39:34.
Output cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Cable type 1: EPG Ø 4.5 mm
Cable design 1: 6x2x0.09 mm²
Number of shields: 1
Cable length: 0.30 m
Electrical connection 2: Combo female housing,
2-row, female, 12+4-pin
Electrical connection 1: Right-angle flange
socket M23, male, 9-pin
Pin configuration 1:
Electrical connection 5:
Pin configuration 2:
Color: black
Cable bushing 1: Crimp sleeve Ø 6.1 mm on
Ø 4.5 mm cable / L= 10
mm
Cable composition 2: Polyolefins copolymer
cable 2x0.25 mm²
Length of additional cable: 0.20 m
Operating temperature range conditional: -40/+120 °C
Brand: HEIDENHAIN
Type of packaging: Collective package in
box, quantity of 40
Please refer also to the general electrical
information in our brochures.
Cable type 1: EPG Ø 4.5 mm
Cable design 1: 6x2x0.09 mm²
Number of shields: 1
Cable length: 0.30 m
Electrical connection 2: Combo female housing,
2-row, female, 12+4-pin
Electrical connection 1: Right-angle flange
socket M23, male, 9-pin
Pin configuration 1:
Electrical connection 5:
Pin configuration 2:
Color: black
Cable bushing 1: Crimp sleeve Ø 6.1 mm on
Ø 4.5 mm cable / L= 10
mm
Cable composition 2: Polyolefins copolymer
cable 2x0.25 mm²
Length of additional cable: 0.20 m
Operating temperature range conditional: -40/+120 °C
Brand: HEIDENHAIN
Type of packaging: Collective package in
box, quantity of 40
Please refer also to the general electrical
information in our brochures.
ID number
ID number
746254-51
Cable type 1
Cable type 1
EPG Ø 4.5 mm
Cable design 1
Cable design 1
6x2x0.09 mm²
Number of shields
Number of shields
1
Cable length
Cable length
0.30 m
Electrical connection 2
Electrical connection 2
Combo female housing, 2-row, female, 12+4-pin
Electrical connection 1
Electrical connection 1
Right-angle flange socket M23, male, 9-pin
Pin configuration 1
Pin configuration 1
Electrical connection 5
Electrical connection 5
Pin configuration 2
Pin configuration 2
Color
Color
black
Cable bushing 1
Cable bushing 1
Crimp sleeve Ø 6.1 mm on Ø 4.5 mm cable / L= 10 mm
Cable composition 2
Cable composition 2
Polyolefins copolymer cable 2x0.25 mm²
Length of additional cable
Length of additional cable
0.20 m
Operating temperature range conditional
Operating temperature range conditional
-40/+120 °C
Brand
Brand
HEIDENHAIN
Type of packaging
Type of packaging
Collective package in box, quantity of 40
Please refer also to the general electrical
information in our brochures.