Letzte Aktualisierung: April 09 2026 23:29:38.

Output cable

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
Cable type 1: TPE single wire with
polyester braided sleeve
Cable design 1: 8xAWG26/19
Number of shields: no shield
Cable length: 0.30 m
Electrical connection 2: Female housing, 2-row,
12-pin
Electrical connection 1: Flange socket M12, male,
8-pin
Pin configuration 1:
Electrical connection 5:
Pin configuration 2:
Color: black
Jacket and shield assembly, side 1: Heat shrink tubing
Operating temperature range conditional: -40/+120 °C
Brand: HEIDENHAIN
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
ID number
ID number
746819-01
Cable type 1
Cable type 1
TPE single wire with polyester braided sleeve
Cable design 1
Cable design 1
8xAWG26/19
Number of shields
Number of shields
no shield
Cable length
Cable length
0.30 m
Electrical connection 2
Electrical connection 2
Female housing, 2-row, 12-pin
Electrical connection 1
Electrical connection 1
Flange socket M12, male, 8-pin
Pin configuration 1
Pin configuration 1
Electrical connection 5
Electrical connection 5
Pin configuration 2
Pin configuration 2
Color
Color
black
Jacket and shield assembly, side 1
Jacket and shield assembly, side 1
Heat shrink tubing
Operating temperature range conditional
Operating temperature range conditional
-40/+120 °C
Brand
Brand
HEIDENHAIN
Type of packaging
Type of packaging
Individual packaging
Please refer also to the general electrical
information in our brochures.
SCIP ID
SCIP ID
976212f2-0347-48d6-af29-1fcee5b9f399
Downloads / CAD / Mounting / Documentation