Letzte Aktualisierung: April 09 2026 23:29:38.

Output cable

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
Cable type 1: TPE single wire with
polyester braided sleeve
Cable design 1: 10xAWG26/19
Number of shields: no shield
Cable length: 0.25 m
Electrical connection 2: Combo female housing,
2-row, female, 12+4-pin
Electrical connection 1: Flange socket, M12
Speedcon, bolt circle
diameter 28 mm, hole
diameter 2.7 mm, male,
8-pin
Pin configuration 1: D532351
Electrical connection 5: free cable end
Pin configuration 2: D1275969
Color: black
Cable bushing 1: Crimp sleeve Ø 6.1 mm on
Ø 4.5 mm cable / L= 10
mm
Cable composition 2: TPE wire 2x0.16 mm² in
heat shrink tube
Length of additional cable: 0.30 m
Operating temperature range conditional: -40/+120 °C
Brand: HEIDENHAIN
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
ID number
ID number
746820-01
Cable type 1
Cable type 1
TPE single wire with polyester braided sleeve
Cable design 1
Cable design 1
10xAWG26/19
Number of shields
Number of shields
no shield
Cable length
Cable length
0.25 m
Electrical connection 2
Electrical connection 2
Combo female housing, 2-row, female, 12+4-pin
Electrical connection 1
Electrical connection 1
Flange socket, M12 Speedcon, bolt circle diameter 28 mm, hole diameter 2.7 mm, male, 8-pin
Pin configuration 1
Pin configuration 1
D532351
Electrical connection 5
Electrical connection 5
free cable end
Pin configuration 2
Pin configuration 2
D1275969
Color
Color
black
Cable bushing 1
Cable bushing 1
Crimp sleeve Ø 6.1 mm on Ø 4.5 mm cable / L= 10 mm
Cable composition 2
Cable composition 2
TPE wire 2x0.16 mm² in heat shrink tube
Length of additional cable
Length of additional cable
0.30 m
Operating temperature range conditional
Operating temperature range conditional
-40/+120 °C
Brand
Brand
HEIDENHAIN
Type of packaging
Type of packaging
Individual packaging
Please refer also to the general electrical
information in our brochures.
SCIP ID
SCIP ID
49ac8bd6-3ef1-4e94-b12b-d3173b4f51f5
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
1117280-01