Letzte Aktualisierung: April 16 2026 23:39:34.
Adapter cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for touch probe connection Cable type: spiral
Cable design: 4x0.14
Cable length: 1.44 m
Encoder side: Connector M12, female,
8-pin
Side of subsequent electronic: Push-pull connector, 6-pin
for touch probe connection Cable type: spiral
Cable design: 4x0.14
Cable length: 1.44 m
Encoder side: Connector M12, female,
8-pin
Side of subsequent electronic: Push-pull connector, 6-pin
ID number
ID number
747400-01
for touch probe connection Cable type
for touch probe connection Cable type
spiral
Cable design
Cable design
4x0.14
Cable length
Cable length
1.44 m
Encoder side
Encoder side
Connector M12, female, 8-pin
Side of subsequent electronic
Side of subsequent electronic
Push-pull connector, 6-pin