Letzte Aktualisierung: August 26 2025 23:40:14.
Adapter cable
Handwheel adapter, female, 5+7-pin D-sub connector, 2-row, with locking screws,
male, 9-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
Handwheel adapter, female, 5+7-pin D-sub connector, 2-row, with locking screws,
male, 9-pin
Cable type: PUR special diameter
Color: black
Cable design: 3x0.34+2x1.0
Number of shields: 1
Cable length: 6.00 m
Handwheel adapter, female, 5+7-pin D-sub connector, 2-row, with locking screws,
male, 9-pin
Cable type: PUR special diameter
Color: black
Cable design: 3x0.34+2x1.0
Number of shields: 1
Cable length: 6.00 m
ID number
ID number
749368-06
Cable type
Cable type
PUR special diameter
Color
Color
black
Cable design
Cable design
3x0.34+2x1.0
Number of shields
Number of shields
1
Cable length
Cable length
6.00 m
SCIP ID
SCIP ID
37dfc0b8-f094-4c8e-9a4f-748e8a200135