Letzte Aktualisierung: April 16 2026 23:39:34.

RCN 2390F
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 2390F
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling
System accuracy: ±5.0''
Data interface: Fanuc05
Positions per revolution: 67108864
Output code: Binary
Power supply: 3.6 V ... 14 V
Shaft: Hollow through shaft for
axial clamping, diameter
20 mm
Flange version: Rectangular flange with
85 mm centering collar,
drainage channels,
aluminum
Protection rating: IP64 (EN60529)
Operating temperature: -20/+60 °C
Max. mechanical permissible speed/rotational speed: 1500 1/min
Electrical connection: Flange socket
Ultra-Lock, male, 12-pin
Pin configuration: D680849
Connecting direction: tangential
Special characteristics, rotational encoders: none
ID number
ID number
751363-01
System accuracy
System accuracy
±5.0''
Data interface
Data interface
Fanuc05
Positions per revolution
Positions per revolution
67108864
Output code
Output code
Binary
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Hollow through shaft for axial clamping, diameter 20 mm
Flange version
Flange version
Rectangular flange with 85 mm centering collar, drainage channels, aluminum
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-20/+60 °C
Max. mechanical permissible speed/rotational speed
Max. mechanical permissible speed/rotational speed
1500 1/min
Electrical connection
Electrical connection
Flange socket Ultra-Lock, male, 12-pin
Pin configuration
Pin configuration
D680849
Connecting direction
Connecting direction
tangential
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
SCIP ID
SCIP ID
bfa65639-c053-4e2b-aa36-53c7ced3ce84
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
1244629-01