Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 6.0 mm
Cable design: 6x2x0.19
Cable length: 6.00 m
Encoder side: Appliance connector M12,
14-pin
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws,
female, 25-pin
ID number
ID number
754232-06
Cable type
Cable type
PUR Ø 6.0 mm
Cable design
Cable design
6x2x0.19
Cable length
Cable length
6.00 m
Encoder side
Encoder side
Appliance connector M12, 14-pin
Side of subsequent D-sub connector, 2-row,
electronic
electronic
with locking screws, female, 25-pin
SCIP ID
SCIP ID
3c838320-5116-4802-8e0e-128e80906343
Downloads / CAD / Mounting / Documentation