Letzte Aktualisierung: April 09 2026 23:29:38.

Output cable
Female housing, 1-row, 8-pin Coupling, male, 7-pin (armored)

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
Female housing, 1-row, 8-pin Coupling, male, 7-pin (armored)
Cable type: PUR with armor Ø 10.0 mm
Cable design: 4x2x0.16 mm²
Cable length: 2.00 m
ID number
ID number
770956-02
Cable type
Cable type
PUR with armor Ø 10.0 mm
Cable design
Cable design
4x2x0.16 mm²
Cable length
Cable length
2.00 m
SCIP ID
SCIP ID
365098a0-6d10-42e3-a7b6-901e853f8e0d
Downloads / CAD / Mounting / Documentation