Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 4.5 mm
Cable design: 4x2x0.16 mm²
Cable length: 12.00 m
Encoder side: Connector ultra-lock,
female 12-pin
Side of subsequent Connector, M.D. ribbon,
electronic: locking mechanism using
latch, female, 15-pin in
housing 20-pin
Degree of protection:
Operating temperature: °C Electrical connection:
Pin configuration: D530456
Connecting direction:
Cable length: 12.00 m
Special characteristics,rotational encoders:
Please pay attention to the product documentation!
ID number
ID number
770967-12
Cable type
Cable type
PUR Ø 4.5 mm
Cable design
Cable design
4x2x0.16 mm²
Cable length
Cable length
12.00 m
Encoder side
Encoder side
Connector ultra-lock, female 12-pin
Side of subsequent Connector, M.D. ribbon,
electronic
electronic
locking mechanism using latch, female, 15-pin in housing 20-pin
Degree of protection
Degree of protection
Operating temperature
Operating temperature
°C Electrical connection:
Pin configuration
Pin configuration
D530456
Connecting direction
Connecting direction
Cable length
Cable length
12.00 m
Special characteristics,rotational encoders
Special characteristics,rotational encoders
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation