Letzte Aktualisierung: April 16 2026 23:39:34.

Output cable
Female housing, 1-row, 10-pin D-sub connector, 2-row, with locking screws, male,
15-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
Female housing, 1-row, 10-pin D-sub connector, 2-row, with locking screws, male,
15-pin
Cable type: PUR Ø 3.7 mm
Cable design: 6x2x0.05 mm²
Cable length: 0.30 m
ID number
ID number
802552-N3
Cable type
Cable type
PUR Ø 3.7 mm
Cable design
Cable design
6x2x0.05 mm²
Cable length
Cable length
0.30 m
SCIP ID
SCIP ID
01792509-e299-48de-85aa-338eacfed463
Downloads / CAD / Mounting / Documentation