Letzte Aktualisierung: April 08 2026 23:30:39.
Adapter cable
for different connector connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 6.8 mm
Cable design: 2x2x0.17 mm²+1x2x0.24 mm²
Cable length: 7.00 m
Encoder side: Coupling M12, 14-pin
Side of subsequent electronic: Coupling M12, male, 8-pin
Color: green
for different connector connection
Cable type: PUR Ø 6.8 mm
Cable design: 2x2x0.17 mm²+1x2x0.24 mm²
Cable length: 7.00 m
Encoder side: Coupling M12, 14-pin
Side of subsequent electronic: Coupling M12, male, 8-pin
Color: green
ID number
ID number
805452-07
Cable type
Cable type
PUR Ø 6.8 mm
Cable design
Cable design
2x2x0.17 mm²+1x2x0.24 mm²
Cable length
Cable length
7.00 m
Encoder side
Encoder side
Coupling M12, 14-pin
Side of subsequent electronic
Side of subsequent electronic
Coupling M12, male, 8-pin
Color
Color
green
SCIP ID
SCIP ID
8cba2d22-3262-490c-a698-df3eb0fa33dd