Letzte Aktualisierung: April 16 2026 23:39:34.

Output cable
Female housing, 1-row, 8-pin D-sub connector, 2-row, with locking screws, with i
ntegrated electronics, uncoated

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
Female housing, 1-row, 8-pin D-sub connector, 2-row, with locking screws, with i
ntegrated electronics, uncoated
Cable type: PUR Ø 3.7 mm
Cable design: 6x2x0.05 mm²
Cable length: 1.00 m
ID number
ID number
812079-01
Cable type
Cable type
PUR Ø 3.7 mm
Cable design
Cable design
6x2x0.05 mm²
Cable length
Cable length
1.00 m
SCIP ID
SCIP ID
fc173690-8bc4-43f3-9e33-04105cb54d17
Downloads / CAD / Mounting / Documentation