Letzte Aktualisierung: April 01 2026 23:36:30.

ECN 413
Absolute rotary encoder (singleturn) with integral bearing for mounting by stato
r coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 413
Absolute rotary encoder (singleturn) with integral bearing for mounting by stato
r coupling
Data interface: EnDat01
Positions per revolution: 8192
Output code: Dual
Line count: 512
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 130.00 kHz
Power supply: 5 V (+-5 %)
Coupling version: Stator coupling for plane
surface (hole circle Ø 63
mm)
Shaft: Blind hollow shaft with
clamping ring, diameter 12
mm, depth 24 mm, sturdy
version
Degree of protection: II 2G Ex d IIC T 120°C Gb
/ II 2D Ex tb IIIC T 120°C
Db Operating temperature: -20/+80 °C
Electrical connection: Coupling M23, male, 17-pin
Pin configuration: D288678
Connecting direction: radial
Cable length: 10.00 m
Special characteristics, rotational encoders: none
Included part: Protective cap [377109-01]
ID number
ID number
815145-02
Data interface
Data interface
EnDat01
Positions per revolution
Positions per revolution
8192
Output code
Output code
Dual
Line count
Line count
512
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
130.00 kHz
Power supply
Power supply
5 V (+-5 %)
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 63 mm)
Shaft
Shaft
Blind hollow shaft with clamping ring, diameter 12 mm, depth 24 mm, sturdy version
Degree of protection
Degree of protection
II 2G Ex d IIC T 120°C Gb / II 2D Ex tb IIIC T 120°C Db Operating temperature: -20/+80 °C
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D288678
Connecting direction
Connecting direction
radial
Cable length
Cable length
10.00 m
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Included part
Included part
Protective cap [377109-01]
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
815145-20