Letzte Aktualisierung: April 09 2026 23:29:38.

Cable

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Cable
Application: 1 Vpp, TTL, HTL
Cable type: PUR Ø 8.0 mm
Cable design: 11x2x0.16
Number of shields: 1
Color: black
Cable length: 100.00
Type of packaging: Band on cardboard box
ID number
ID number
816313-04
Application
Application
1 Vpp, TTL, HTL
Cable type
Cable type
PUR Ø 8.0 mm
Cable design
Cable design
11x2x0.16
Number of shields
Number of shields
1
Color
Color
black
Cable length
Cable length
100.00
Type of packaging
Type of packaging
Band on cardboard box
SCIP ID
SCIP ID
6b6ac6a6-75dc-4f09-bf1a-9f6c0edd2591
Downloads / CAD / Mounting / Documentation