Letzte Aktualisierung: April 09 2026 23:29:38.
Cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Cable
Application: EnDat01, EnDat02
Cable type: PUR Ø 8.0 mm
Cable design: 4x2x0.16+4x0.5+4x0.16
Number of shields: 2
Color: black
Cable length: 20.00
Type of packaging: Band in bag
Application: EnDat01, EnDat02
Cable type: PUR Ø 8.0 mm
Cable design: 4x2x0.16+4x0.5+4x0.16
Number of shields: 2
Color: black
Cable length: 20.00
Type of packaging: Band in bag
ID number
ID number
816322-02
Application
Application
EnDat01, EnDat02
Cable type
Cable type
PUR Ø 8.0 mm
Cable design
Cable design
4x2x0.16+4x0.5+4x0.16
Number of shields
Number of shields
2
Color
Color
black
Cable length
Cable length
20.00
Type of packaging
Type of packaging
Band in bag
SCIP ID
SCIP ID
3f9b86fe-e345-4af4-abca-8d9ba6a444fb