Letzte Aktualisierung: April 09 2026 23:29:38.

Cable

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Cable
Application: 1 Vpp, TTL, HTL
Cable type: PUR Ø 3.7 mm
Cable design: 6x2x0.05 mm²
Number of shields: 1
Color: black
Cable length: 20.00
Type of packaging: Band in bag
ID number
ID number
816325-02
Application
Application
1 Vpp, TTL, HTL
Cable type
Cable type
PUR Ø 3.7 mm
Cable design
Cable design
6x2x0.05 mm²
Number of shields
Number of shields
1
Color
Color
black
Cable length
Cable length
20.00
Type of packaging
Type of packaging
Band in bag
SCIP ID
SCIP ID
f026d36f-36c7-4a72-bd62-be82ade14cde
Downloads / CAD / Mounting / Documentation