Letzte Aktualisierung: April 09 2026 23:29:38.
Cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Cable
Application: EnDat22, Fanuc.., Mit..,
Pana.., YEC..
Cable type: EPG Ø 6.0 mm
Cable design: 1x4x0.16+4x0.34
Number of shields: 1
Color: black
Cable length: 200.00
Type of packaging: Band on cardboard box
Application: EnDat22, Fanuc.., Mit..,
Pana.., YEC..
Cable type: EPG Ø 6.0 mm
Cable design: 1x4x0.16+4x0.34
Number of shields: 1
Color: black
Cable length: 200.00
Type of packaging: Band on cardboard box
ID number
ID number
816329-05
Application
Application
EnDat22, Fanuc.., Mit.., Pana.., YEC..
Cable type
Cable type
EPG Ø 6.0 mm
Cable design
Cable design
1x4x0.16+4x0.34
Number of shields
Number of shields
1
Color
Color
black
Cable length
Cable length
200.00
Type of packaging
Type of packaging
Band on cardboard box
SCIP ID
SCIP ID
f8b149d6-3597-4951-8a84-d23003f76cb4