Letzte Aktualisierung: April 09 2026 23:29:38.
Cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Cable
Application: EnDat22, Fanuc.., Mit..,
Pana.., YEC..
Cable type: PUR Ø 6.0 mm
Cable design: 1x4x0.16+4x0.34
Number of shields: 1
Color: black
Special characteristics,Section length possible;
connecting cable: linear tolerance +/- 1%
Cable length: 500.00
Type of packaging: Band on plastic reel
Application: EnDat22, Fanuc.., Mit..,
Pana.., YEC..
Cable type: PUR Ø 6.0 mm
Cable design: 1x4x0.16+4x0.34
Number of shields: 1
Color: black
Special characteristics,Section length possible;
connecting cable: linear tolerance +/- 1%
Cable length: 500.00
Type of packaging: Band on plastic reel
ID number
ID number
816329-06
Application
Application
EnDat22, Fanuc.., Mit.., Pana.., YEC..
Cable type
Cable type
PUR Ø 6.0 mm
Cable design
Cable design
1x4x0.16+4x0.34
Number of shields
Number of shields
1
Color
Color
black
Special characteristics,Section length possible;
connecting cable
connecting cable
linear tolerance +/- 1%
Cable length
Cable length
500.00
Type of packaging
Type of packaging
Band on plastic reel
SCIP ID
SCIP ID
28a108d9-4f65-48e2-81d4-85b2e403049e