Letzte Aktualisierung: April 09 2026 23:29:38.

Output cable
Female housing, 2-row, 15-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
Female housing, 2-row, 15-pin
Coupling M23, male, 17-pin Cable type: EPG Ø 4.5 mm
Cable design: 16xAWG30/7
Cable length: 1.00 m
ID number
ID number
816480-01
Coupling M23, male, 17-pin Cable type
Coupling M23, male, 17-pin Cable type
EPG Ø 4.5 mm
Cable design
Cable design
16xAWG30/7
Cable length
Cable length
1.00 m
SCIP ID
SCIP ID
a7474880-2d76-4491-8f42-f3bc7c63c5d6
Downloads / CAD / Mounting / Documentation