Letzte Aktualisierung: April 08 2026 23:30:39.

Power cable

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Power cable
Application: QAN
Cable length: 20.00 m
Cable design: 4x35
Cable type: PUR Ø 34.5 mm
Color: black
Special characteristics, connecting cable: Motor power cable
ID number
ID number
818781-20
Application
Application
QAN
Cable length
Cable length
20.00 m
Cable design
Cable design
4x35
Cable type
Cable type
PUR Ø 34.5 mm
Color
Color
black
Special characteristics, connecting cable
Special characteristics, connecting cable
Motor power cable
Downloads / CAD / Mounting / Documentation