Letzte Aktualisierung: April 16 2026 23:39:34.
Output cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Cable type 1: EPG Ø 4.5 mm
Cable design 1: 6x2x0.09 mm²
Number of shields: 1
Cable length: 0.30 m
Electrical connection 2: Female housing, 2-row,
15-pin
Electrical connection 1: Cable cut to length
Pin configuration 1: D745739
Color: black
Cable bushing 1: Cable clamp mounted over
crimp sleeve
Operating temperature range conditional: -40/+120 °C
Brand: HEIDENHAIN
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
Cable type 1: EPG Ø 4.5 mm
Cable design 1: 6x2x0.09 mm²
Number of shields: 1
Cable length: 0.30 m
Electrical connection 2: Female housing, 2-row,
15-pin
Electrical connection 1: Cable cut to length
Pin configuration 1: D745739
Color: black
Cable bushing 1: Cable clamp mounted over
crimp sleeve
Operating temperature range conditional: -40/+120 °C
Brand: HEIDENHAIN
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
ID number
ID number
826313-03
Cable type 1
Cable type 1
EPG Ø 4.5 mm
Cable design 1
Cable design 1
6x2x0.09 mm²
Number of shields
Number of shields
1
Cable length
Cable length
0.30 m
Electrical connection 2
Electrical connection 2
Female housing, 2-row, 15-pin
Electrical connection 1
Electrical connection 1
Cable cut to length
Pin configuration 1
Pin configuration 1
D745739
Color
Color
black
Cable bushing 1
Cable bushing 1
Cable clamp mounted over crimp sleeve
Operating temperature range conditional
Operating temperature range conditional
-40/+120 °C
Brand
Brand
HEIDENHAIN
Type of packaging
Type of packaging
Individual packaging
Please refer also to the general electrical
information in our brochures.
Downloads / CAD / Mounting / Documentation
Brochure
Mating Dimensions
Successor product
ID number
ID number
1116479-03