Letzte Aktualisierung: April 16 2026 23:39:34.

ROC 410
Singleturn absolute rotary encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROC 410
Singleturn absolute rotary encoder
Power supply: 10-30V
Output code: Gray code
Output signals: Parallel, HTL level
Output of MSB and inverted MSB
with enable lines,
Increasing code values with cw or ccw
rotation (selectable)
Resolution: 1024 increments/rev.
Shaft: D=10mm with flat
Synchroflange: D=50mm
Cable: radial, 1m with coupling
Operating temperature: -25 to +70°C
ID number
ID number
290028-01
Power supply
Power supply
10-30V
Output code
Output code
Gray code
Output signals
Output signals
Parallel, HTL level
Output of MSB and inverted MSB
with enable lines,
Increasing code values with cw or ccw
rotation (selectable)
Resolution
Resolution
1024 increments/rev.
Shaft
Shaft
D=10mm with flat
Synchroflange
Synchroflange
D=50mm
Cable
Cable
radial, 1m with coupling
Operating temperature
Operating temperature
-25 to +70°C
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
599501-02
Info
Attention! Only with EPC 100 ID 685162-01
ID number
ID number
269165-01
Info
ID number
ID number
291697-30
Info
ID number
ID number
685162-01
Info
ID number
ID number
Info