Letzte Aktualisierung: April 16 2026 23:39:34.

Singleturn absolute encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Singleturn absolute encoder
Power supply: 10 ... 30 V
Code signals: gray code
parallel in HTL level
Output from MSB and MSB inverted
With enabling line
Selection for increasing code values when rotation
clockwise or counter-clockwise
1024 steps/revolution
shaft diameter 10 mm
Synchroflange diameter 50 mm
Cable output axial without coupling
Cable length 1,00 m
ID number
ID number
290028-16
Power supply
Power supply
10 ... 30 V
Code signals
Code signals
gray code parallel in HTL level
Output from MSB and MSB inverted
With enabling line
Selection for increasing code values when rotation
clockwise or counter-clockwise
1024 steps/revolution
shaft diameter 10 mm
Synchroflange diameter 50 mm
Cable output axial without coupling
Cable length 1,00 m
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
599501-02
Info
Attention! Only with EPC 100 ID 685162-01
ID number
ID number
291697-30
Info
ID number
ID number
269165-01
Info
ID number
ID number
685162-01
Info
ID number
ID number
Info