Letzte Aktualisierung: April 09 2026 23:29:38.

TT 140
3-D touch trigger probe for the measurement and inspection of tools.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TT 140
3-D touch trigger probe for the measurement and inspection of tools.
Fastening type: Fixing clamp fastening
Stylus geometry: Ø 25 mm probe contact
Protection rating: IP67 (EN60529)
Power supply: 10V...30V
Output signal: Square-wave signals, HTL
levels
Operating temperature: +10/+40 °C
Cable type: PUR with armor Ø 10.0 mm
Cable length: 3.00 m
Electrical connection: Connector, male, 7-pin
with armor
ID number
ID number
527797-53
Fastening type
Fastening type
Fixing clamp fastening
Stylus geometry
Stylus geometry
Ø 25 mm probe contact
Protection rating
Protection rating
IP67 (EN60529)
Power supply
Power supply
10V...30V
Output signal
Output signal
Square-wave signals, HTL levels
Operating temperature
Operating temperature
+10/+40 °C
Cable type
Cable type
PUR with armor Ø 10.0 mm
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
Connector, male, 7-pin with armor
SCIP ID
SCIP ID
ab9f3d35-a9f2-4d9c-9197-4dff89bef2ed
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
729763-02
Info
+ Cable 1099975-03, to be ordered separately