Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 03 2026 22:38:54.

SRP 5010
Angle encoder module with integrated precision bearing and direct drive free of any detent torque

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SRP 5010
Angle encoder module with integrated precision bearing and direct drive free of any detent torque
Measurement device:
Measuring method: absolute
System accuracy: ± 5.0''
Data interface: EnDat22
Positions per revolution: 268435456
Power supply: 3.6 V ... 14 V
Motor:
Rated voltage DC: 48.00 V
Continuous torque at rated speed: 0.39 Nm
Mecanics:
Axial bearing force: 200 N
Shaft: Offset hollow shaft for
axial fastening, diameter 32 H7 mm and 35
H7 mm, with fastening
screw thread on both
sides 6 x M3, hole dia.
40 mm
Flange version: Flange, center hole Ø 62
H7, with fastening screw
thread 6 x M4, hole dia.
70 mm
Operating temperature: 0/+40 °C
Max. mechanical permissible speed/rotational speed: 300 1/min
Special characteristics, rotor: Axial runout 1 µm
ID number
ID number
1110319-02
Measurement device
Measurement device
Measuring method
Measuring method
absolute
System accuracy
System accuracy
± 5.0''
Data interface
Data interface
EnDat22
Positions per revolution
Positions per revolution
268435456
Power supply
Power supply
3.6 V ... 14 V
Motor
Motor
Rated voltage DC
Rated voltage DC
48.00 V
Continuous torque at rated speed
Continuous torque at rated speed
0.39 Nm
Mecanics
Mecanics
Axial bearing force
Axial bearing force
200 N
Shaft
Shaft
Offset hollow shaft for axial fastening, diameter 32 H7 mm and 35 H7 mm, with fastening screw thread on both sides 6 x M3, hole dia. 40 mm
Flange version
Flange version
Flange, center hole Ø 62 H7, with fastening screw thread 6 x M4, hole dia. 70 mm
Operating temperature
Operating temperature
0/+40 °C
Max. mechanical permissible speed/rotational speed
Max. mechanical permissible speed/rotational speed
300 1/min
Special characteristics, rotor
Special characteristics, rotor
Axial runout 1 µm
Downloads / CAD / Mounting