Letzte Aktualisierung: June 03 2026 22:38:54.
Parts kit LIDA 407
Parts kit for LIDA incremental exposed linear encoder (contains scale tape, fastener kit and magnets)
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Parts kit LIDA 407
Parts kit for LIDA incremental exposed linear encoder (contains scale tape, fastener kit and magnets)
Grating period: 20.000 µm
Thermal coefficient of
linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 5.0 µm
Measuring length: 3440 mm
Reference mark position: in the middle of the
measuring length
Fastening type: clamped
Special characteristics, Shortening factor 0
parts kit: µm/m
Parts kit for LIDA incremental exposed linear encoder (contains scale tape, fastener kit and magnets)
Grating period: 20.000 µm
Thermal coefficient of
linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 5.0 µm
Measuring length: 3440 mm
Reference mark position: in the middle of the
measuring length
Fastening type: clamped
Special characteristics, Shortening factor 0
parts kit: µm/m
ID number
ID number
1068604-22
Grating period
Grating period
20.000 µm
Thermal coefficient of
linear expansion
linear expansion
~ 10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 5.0 µm
Measuring length
Measuring length
3440 mm
Reference mark position
Reference mark position
in the middle of the measuring length
Fastening type
Fastening type
clamped
Special characteristics, Shortening factor 0
parts kit
parts kit
µm/m
Downloads / CAD / Mounting
Brochure
Mating Dimensions
Mounting Instructions
- LIDA 477, LIDA 487, Mounting Instructions Japanese
- LIDA 477, LIDA 487, Mounting Instructions Taiwanese
- LIDA 477, LIDA 487, Mounting Instructions Italian
- LIDA 477, LIDA 487, Mounting Instructions Spanish
- LIDA 477, LIDA 487, Mounting Instructions French
- LIDA 477, LIDA 487, Mounting Instructions Dutch
- LIDA 477, LIDA 487, Mounting Instructions German
- LIDA 477, LIDA 487, Mounting Instructions Chinese
- LIDA 477, LIDA 487, Mounting Instructions English
- LIDA 477, LIDA 487, Mounting Instructions Korean