Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 23 2026 22:32:43.

Scale tape LIDA 409
Scale tape for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scale tape LIDA 409
Scale tape for LIDA incremental exposed linear encoder
Grating period: 20.000 µm
Thermal coefficient of linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 3.0 µm
Measuring length: 70 mm
Reference mark position: in the middle of the
measuring length
Fastening type: adherable
Thickness: 0.30 mm
Width: 13.14 mm
Scale tape version: cut to length
Special characteristics, scale tape: Shortening factor 0 µm/m
ID number
ID number
1068606-01
Grating period
Grating period
20.000 µm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 3.0 µm
Measuring length
Measuring length
70 mm
Reference mark position
Reference mark position
in the middle of the measuring length
Fastening type
Fastening type
adherable
Thickness
Thickness
0.30 mm
Width
Width
13.14 mm
Scale tape version
Scale tape version
cut to length
Special characteristics, scale tape
Special characteristics, scale tape
Shortening factor 0 µm/m
Downloads / CAD / Mounting