Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 11 2026 22:31:57.

Linear scale LIDA 403
Linear scale for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Linear scale LIDA 403
Linear scale for LIDA incremental exposed linear encoder
Grating period: 20.000 µm
Thermal coefficient of linear expansion: ~ 0·10-6K-1 Robax
Accuracy grade: ± 1.0 µm
Measuring length: 840 mm
Reference mark position: in the middle of the
measuring length
Fastening type: adherable
Thickness: 2.90 mm
Width: 15.00 mm
ID number
ID number
1145814-05
Grating period
Grating period
20.000 µm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 0·10-6K-1 Robax
Accuracy grade
Accuracy grade
± 1.0 µm
Measuring length
Measuring length
840 mm
Reference mark position
Reference mark position
in the middle of the measuring length
Fastening type
Fastening type
adherable
Thickness
Thickness
2.90 mm
Width
Width
15.00 mm
Downloads / CAD / Mounting