Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 26 2026 22:32:04.

Parts kit MS15MP
Parts kit for incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Parts kit MS15MP
Parts kit for incremental exposed linear encoder
Grating period: 40.000 µm
Thermal coefficient of linear expansion: ~
10·10-6K-1 steel
Accuracy grade: ± 15.0 µm
Measuring length: 320.00 mm
Reference mark position: 160 mm Distance from the
beginning of the measuring length
Fastening type: clamped
Fixing clamp position: 175.0 mm
ID number
ID number
1170472-01
Grating period
Grating period
40.000 µm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~
10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 15.0 µm
Measuring length
Measuring length
320.00 mm
Reference mark position
Reference mark position
160 mm Distance from the
beginning of the measuring length
Fastening type
Fastening type
clamped
Fixing clamp position
Fixing clamp position
175.0 mm
Downloads / CAD / Mounting