Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 17 2026 22:32:08.

Linear scale MS15GK
Linear scale for incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Linear scale MS15GK
Linear scale for incremental exposed linear encoder
Grating period: 40.000 µm
Thermal coefficient of linear expansion: ~
8·10-6K-1
Accuracy grade: ± 3.0 µm Measuring length: 100.00 mm
Reference mark position: 50 mm (Distance from the
beginning of the measuring length)
Fastening type: adherable
Thickness: 2.54 mm
Width: 10.00 mm
ID number
ID number
1192690-02
Grating period
Grating period
40.000 µm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~
8·10-6K-1
Accuracy grade
Accuracy grade
± 3.0 µm Measuring length: 100.00 mm
Reference mark position
Reference mark position
50 mm (Distance from the
beginning of the measuring length)
Fastening type
Fastening type
adherable
Thickness
Thickness
2.54 mm
Width
Width
10.00 mm
Downloads / CAD / Mounting