Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 11 2026 22:31:57.

Scale tape LIC 3107
Scale tape for LIC absolute exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scale tape LIC 3107
Scale tape for LIC absolute exposed linear encoder
Thermal coefficient of linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 15.0 µm
Measuring length: 3000 mm
Fastening type: clamped
Thickness: 0.30 mm
Width: 13.14 mm
ID number
ID number
1332543-03
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 15.0 µm
Measuring length
Measuring length
3000 mm
Fastening type
Fastening type
clamped
Thickness
Thickness
0.30 mm
Width
Width
13.14 mm
Downloads / CAD / Mounting