Letzte Aktualisierung: October 01 2026 22:33:32.
Linear scale LIC 4003
Linear scale for absolute exposed linear encoder LIC Thermal coefficient of
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Linear scale LIC 4003
Linear scale for absolute exposed linear encoder LIC Thermal coefficient of
linear expansion: ~ 0·10-6K-1 Robax
Accuracy grade: ± 5.0 µm
Measuring length: 240 mm
Position value at without a fixed code
beginning of ML: start value
Fastening type: adherable
Thickness: 2.90 mm
Width: 15.00 mm
Linear scale for absolute exposed linear encoder LIC Thermal coefficient of
linear expansion: ~ 0·10-6K-1 Robax
Accuracy grade: ± 5.0 µm
Measuring length: 240 mm
Position value at without a fixed code
beginning of ML: start value
Fastening type: adherable
Thickness: 2.90 mm
Width: 15.00 mm
ID number
ID number
1374432-02
linear expansion
linear expansion
~ 0·10-6K-1 Robax
Accuracy grade
Accuracy grade
± 5.0 µm
Measuring length
Measuring length
240 mm
Position value at without a fixed code
beginning of ML
beginning of ML
start value
Fastening type
Fastening type
adherable
Thickness
Thickness
2.90 mm
Width
Width
15.00 mm
Downloads / CAD / Mounting
Brochure
CAD
CAD Download
Mating Dimensions
Mounting Instructions
- LIC 41x3, LIC 41x3 V, Mounting Instructions Italian
- LIC 41x3, LIC 41x3 V, Mounting Instructions French
- LIC 41x3, LIC 41x3 V, Mounting Instructions Japanese
- LIC 41x3, LIC 41x3 V, Mounting Instructions Chinese
- LIC 41x3, LIC 41x3 V, Mounting Instructions Dutch
- LIC 41x3, LIC 41x3 V, Mounting Instructions Korean
- LIC 41x3, LIC 41x3 V, Mounting Instructions Taiwanese
- Disassembly Instructions GAP, LIDA, LIC, LIF, LIP, Mounting Instructions German
- Disassembly Instructions GAP, LIDA, LIC, LIF, LIP, Mounting Instructions English
- LIC 41x3, LIC 41x3 V, Mounting Instructions German
- LIC 41x3, LIC 41x3 V, Mounting Instructions English
- LIC 41x3, LIC 41x3 V, Mounting Instructions Spanish