Letzte Aktualisierung: October 01 2026 22:33:32.
Parts kit LIC 4007
Parts kit for LIC absolute exposed linear encoder Thermal coefficient of
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Parts kit LIC 4007
Parts kit for LIC absolute exposed linear encoder Thermal coefficient of
linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 15.0 µm
Measuring length: 240 mm
Position value at without a fixed code
beginning of ML: start value
Fastening type: clamped
Parts kit for LIC absolute exposed linear encoder Thermal coefficient of
linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 15.0 µm
Measuring length: 240 mm
Position value at without a fixed code
beginning of ML: start value
Fastening type: clamped
ID number
ID number
1374617-01
linear expansion
linear expansion
~ 10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 15.0 µm
Measuring length
Measuring length
240 mm
Position value at without a fixed code
beginning of ML
beginning of ML
start value
Fastening type
Fastening type
clamped
Downloads / CAD / Mounting
Brochure
CAD
CAD Download
Mating Dimensions
Mounting Instructions
- Disassembly Instructions GAP, LIDA, LIC, LIF, LIP, Mounting Instructions English
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions French
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions Spanish
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions Italian
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions Dutch
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions Japanese
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions Korean
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions Taiwanese
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions Chinese
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions German
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions English
- Disassembly Instructions GAP, LIDA, LIC, LIF, LIP, Mounting Instructions German