Letzte Aktualisierung: July 07 2026 22:30:47.
AK LIF 48V
Scanning head for LIF incremental exposed linear encoder
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
AK LIF 48V
Scanning head for LIF incremental exposed linear encoder
Vacuum class: High vacuum: 10E-3 to
10E-7 mbar
Signal period: 4.000 µm
Thermal coefficient of
linear expansion: ~ 8·10-6K-1
Reference mark: active
Output signal: sinusoidal voltage
signals (1 Vpp)
Cutoff frequency (-3 dB):1000.00 kHz
Power supply: 5 V (+-5 %)
Limit switch: with limit switch
Cable type: Single wires with 2-fold
braiding, tin-plated
Cable length: 0.50 m
Device version:
Electrical connection: D-sub connector, double-row, metal
housing, design B, with
locking screws, male, non-magnetic, suited for
vacuum, with integrated
electronics, male, 15-pin
Pin configuration: D1121221
Special characteristics, packed for clean room
scanning head: environment
Scanning head for LIF incremental exposed linear encoder
Vacuum class: High vacuum: 10E-3 to
10E-7 mbar
Signal period: 4.000 µm
Thermal coefficient of
linear expansion: ~ 8·10-6K-1
Reference mark: active
Output signal: sinusoidal voltage
signals (1 Vpp)
Cutoff frequency (-3 dB):1000.00 kHz
Power supply: 5 V (+-5 %)
Limit switch: with limit switch
Cable type: Single wires with 2-fold
braiding, tin-plated
Cable length: 0.50 m
Device version:
Electrical connection: D-sub connector, double-row, metal
housing, design B, with
locking screws, male, non-magnetic, suited for
vacuum, with integrated
electronics, male, 15-pin
Pin configuration: D1121221
Special characteristics, packed for clean room
scanning head: environment
ID number
ID number
1412170-01
Vacuum class
Vacuum class
High vacuum: 10E-3 to 10E-7 mbar
Signal period
Signal period
4.000 µm
Thermal coefficient of
linear expansion
linear expansion
~ 8·10-6K-1
Reference mark
Reference mark
active
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
1000.00 kHz
Power supply
Power supply
5 V (+-5 %)
Limit switch
Limit switch
with limit switch
Cable type
Cable type
Single wires with 2-fold braiding, tin-plated
Cable length
Cable length
0.50 m
Device version
Device version
Electrical connection
Electrical connection
D-sub connector, double-row, metal housing, design B, with locking screws, male, non-magnetic, suited for vacuum, with integrated electronics, male, 15-pin
Pin configuration
Pin configuration
D1121221
Special characteristics, packed for clean room
scanning head
scanning head
environment
Downloads / CAD / Mounting
CAD
CAD Download
Declaration of Conformity
Mating Dimensions
Mounting Instructions
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Taiwanese
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Dutch
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Italian
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Japanese
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Korean
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions German
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions English
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Spanish
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Chinese
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions French
Operating Instructions
Product Information
- LIF 471 V LIF 481 V LIF 481 U – Exposed Linear Encoders for Vacuum Technology, Product Information German
- LIF 471 V LIF 481 V LIF 481 U – Exposed Linear Encoders for Vacuum Technology, Product Information Japanese
- LIF 471 V LIF 481 V LIF 481 U – Exposed Linear Encoders for Vacuum Technology, Product Information English