Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 07 2026 22:30:47.

AK LIF 18R
Scanning head for LIF incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIF 18R
Scanning head for LIF incremental exposed linear encoder
Signal period: 4.000 µm
Thermal coefficient of
linear expansion: ~ 0·10-6K-1
Reference mark: active
Output signal: sinusoidal voltage
signals (1 Vpp)
Cutoff frequency (-3 dB):1000.00 kHz
Power supply: 5 V (+-5 %)
Cable type: PUR Ø 4.5 mm flexible
Cable length: 1.00 m
Electrical connection: D-sub connector, 2-row, metal housing, design A, with locking screws, with
integrated electronics, male, 15-pin
Pin configuration: D749491
ID number
ID number
1413135-02
Signal period
Signal period
4.000 µm
Thermal coefficient of
linear expansion
linear expansion
~ 0·10-6K-1
Reference mark
Reference mark
active
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
1000.00 kHz
Power supply
Power supply
5 V (+-5 %)
Cable type
Cable type
PUR Ø 4.5 mm flexible
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, 2-row, metal housing, design A, with locking screws, with integrated electronics, male, 15-pin
Pin configuration
Pin configuration
D749491
Downloads / CAD / Mounting