Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 07 2026 22:30:47.

AK LIF 17R
Scanning head for LIF incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIF 17R
Scanning head for LIF incremental exposed linear encoder
Signal period: 4.000 µm / 0,4 µm (after
interpolation)
Thermal coefficient of linear expansion: ~ 8·10-6K-1
Reference mark: active
Output signal: Square-wave signals, TTL
levels with 10-fold
interpolation
Max. scanning frequency: 100.00 kHz
Reference pulse width: 90°
Fault detection signal: for disturbance Ua1/Ua2
high-impedance
Power supply: 5 V (+-5 %)
Cable type: PUR Ø 4.5 mm flexible
Cable length: 3.00 m
Electrical connection: D-sub connector, 2-row, metal housing, design A, with locking screws, with integrated
electronics, male, 15-pin
Pin configuration: D1174999
ID number
ID number
1413136-03
Signal period
Signal period
4.000 µm / 0,4 µm (after interpolation)
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 8·10-6K-1
Reference mark
Reference mark
active
Output signal
Output signal
Square-wave signals, TTL levels with 10-fold interpolation
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
for disturbance Ua1/Ua2 high-impedance
Power supply
Power supply
5 V (+-5 %)
Cable type
Cable type
PUR Ø 4.5 mm flexible
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, 2-row, metal housing, design A, with locking screws, with integrated electronics, male, 15-pin
Pin configuration
Pin configuration
D1174999
Downloads / CAD / Mounting