Letzte Aktualisierung: October 01 2026 22:33:32.
Linear scale MS15GK
Linear scale for incremental exposed linear encoder
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Linear scale MS15GK
Linear scale for incremental exposed linear encoder
Grating period: 40.000 µm
Thermal coefficient of linear expansion: ~
8·10-6K-1
Accuracy grade: ± 5.0 µm Measuring length: 205.00 mm
Reference mark position: 200 mm (Distance from
the beginning of the measuring length)
Fastening type: Adhesive tape with opening for
fixed-point bonding
Thickness: 2.54 mm
Width: 10.00 mm
Special characteristics, linear scale:
Customer-specific
Linear scale for incremental exposed linear encoder
Grating period: 40.000 µm
Thermal coefficient of linear expansion: ~
8·10-6K-1
Accuracy grade: ± 5.0 µm Measuring length: 205.00 mm
Reference mark position: 200 mm (Distance from
the beginning of the measuring length)
Fastening type: Adhesive tape with opening for
fixed-point bonding
Thickness: 2.54 mm
Width: 10.00 mm
Special characteristics, linear scale:
Customer-specific
ID number
ID number
1426440-01
Grating period
Grating period
40.000 µm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~
8·10-6K-1
Accuracy grade
Accuracy grade
± 5.0 µm Measuring length: 205.00 mm
Reference mark position
Reference mark position
200 mm (Distance from
the beginning of the measuring length)
Fastening type
Fastening type
Adhesive tape with opening for
fixed-point bonding
Thickness
Thickness
2.54 mm
Width
Width
10.00 mm
Special characteristics, linear scale
Special characteristics, linear scale
Customer-specific