Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 03 2026 22:38:54.

AK MC15 L
Scanning head for absolute exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MC15 L
Scanning head for absolute exposed linear encoder
Measuring step 1: 50.0000 nm
Data interface: EnDat22
Synchronous serial EnDat 2.2 without incremental
signals
Power supply: 3.6 V ... 14 V
Traversing speed: 600 m/min
Cable type: PUR Ø 3.7 mm Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws, male, 15-pin
Pin configuration: D1213256
Connecting direction: Cable outlet lateral
Protection rating: IP40 (EN60529)
Fastening type: Screw-on type
ID number
ID number
1431357-01
Measuring step 1
Measuring step 1
50.0000 nm
Data interface
Data interface
EnDat22
Synchronous serial EnDat 2.2 without incremental
signals
Power supply
Power supply
3.6 V ... 14 V
Traversing speed
Traversing speed
600 m/min
Cable type
Cable type
PUR Ø 3.7 mm Cable length: 3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1213256
Connecting direction
Connecting direction
Cable outlet lateral
Protection rating
Protection rating
IP40 (EN60529)
Fastening type
Fastening type
Screw-on type
Downloads / CAD / Mounting