Letzte Aktualisierung: June 11 2026 22:31:57.
Linear scale LIF 401R
Linear scale for LIF incremental exposed linear encoder
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Linear scale LIF 401R
Linear scale for LIF incremental exposed linear encoder
Grating period: 8.000 µm
Thermal coefficient of
linear expansion: ~ 8·10-6K-1
Accuracy grade: ±3.0 µm
Measuring length: 70 mm
Reference mark position: ML/2 - in the middle of
the measuring length
Fastening type: adherable
Thickness: 2.90 mm
Width: 10.00 mm
Linear scale for LIF incremental exposed linear encoder
Grating period: 8.000 µm
Thermal coefficient of
linear expansion: ~ 8·10-6K-1
Accuracy grade: ±3.0 µm
Measuring length: 70 mm
Reference mark position: ML/2 - in the middle of
the measuring length
Fastening type: adherable
Thickness: 2.90 mm
Width: 10.00 mm
ID number
ID number
373021-07
Grating period
Grating period
8.000 µm
Thermal coefficient of
linear expansion
linear expansion
~ 8·10-6K-1
Accuracy grade
Accuracy grade
±3.0 µm
Measuring length
Measuring length
70 mm
Reference mark position
Reference mark position
ML/2 - in the middle of the measuring length
Fastening type
Fastening type
adherable
Thickness
Thickness
2.90 mm
Width
Width
10.00 mm
Downloads / CAD / Mounting
Brochure
CAD
CAD Download
Mating Dimensions
Mounting Instructions
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Taiwanese
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Dutch
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Italian
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Japanese
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Korean
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions German
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions English
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Spanish
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Chinese
- LIF 471R .. .. -.. .. .. .. .., Mounting Instructions Multilingual
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions French
- LIF 481R .. .. -.. .. .. .. .., Mounting Instructions Multilingual
- Disassembly Instructions GAP, LIDA, LIC, LIF, LIP, Mounting Instructions German
- Disassembly Instructions GAP, LIDA, LIC, LIF, LIP, Mounting Instructions English